(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Head Light "BYTE" (Part Numbers)

Part Number

Configured Part Number is shown.

BYT90-BK

Part Number
BYT90-BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

918,462 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Battery type AAA Cell Product Type Headlight Power supply AAA Alkaline / Lithium battery (2 pieces) included
Protection grade IPX4 Brightness(lm) 100 Width(mm) 57
Depth(mm) 32 Height(mm) 38 Color Black
Maximum lighting time(hr) 96 Light source White / Red Trusco code 125-8459
Weight(g) 64

Tech Support