(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micrometer Scope (with LED light/scale), Battery holder with a dedicated light control (Part Numbers)

Part Number

Configured Part Number is shown.

TS-8L-LCCN

Part Number
TS-8L-LCCN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,316,923 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Width(mm) 73 Depth(mm) 65 Height(mm) 35
Compatible model TS-8LEN series Trusco code 828-0865 Weight(g) 80

Tech Support