(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Serial Number Tag BF-105【500 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

BF-105

Part Number
BF-105
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

588,714 IDR

500 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Blue, Red, Yellow, Green, White Width(mm) 130 Thickness(mm) 47
Trusco Code 808-2053 Material High quality special thickness Contents No. 1 to 100
Weight(g) 550

Please check the type/dimensions/specifications of the part BF-105 in the Serial Number Tag BF-105 series.

Tech Support