(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw Guide "Micro 90 Magnesium" (Part Numbers)

Part Number

Configured Part Number is shown.

MRG-MC90M

Part Number
MRG-MC90M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

623,077 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 135 Width(mm) 210 Thickness(mm) 30
Nominal Dimensions(mm) 125 Angle Accuracy Within 100mm ± 0.1mm Trusco Code 795-6592
Mass(g) 130 Effective Cut Length(mm) 125mm Material Body: Magnesium

Tech Support