(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw Guide "LX Series", Screw for cutout positioning stick (Part Numbers)

Part Number

Configured Part Number is shown.

MRG-SNEJI

Part Number
MRG-SNEJI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

76,923 IDR

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 20 Width(mm) 8 Thickness(mm) 8
Trusco Code 827-7111 Mass(g) 2 Compatible product All types of round saw guide
Material Exterior: ABS resin

Tech Support