(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circular Saw Guide "Floor 90-45 Magnesium" (Part Numbers)

Part Number

Configured Part Number is shown.

MRG-F9045M

Part Number
MRG-F9045M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,610,769 IDR

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 390 Width(mm) 390 Thickness(mm) 34
Nominal Dimensions(mm) 330 Angle Accuracy Within 300mm ± 0.3mm Trusco Code 795-6576
Mass(g) 640 Effective Cut Length(mm) 330mm Material Body: Magnesium

Tech Support