(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vertical Agitator (medium speed/gear reduction type) (Part Numbers)

Part Number

Configured Part Number is shown.

HP-5002B(HP-5002)

Part Number
HP-5002B(HP-5002)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

33,396,154 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Number of Rotations (rpm) (50 / 60 Hz) 300/360 Shaft Length(mm) 1000 Maximum Churning Capacity (Low Viscosity Liquids) 1200(L)
Output(W) 200 Power(V) 200 (Three-Phase) Trusco Code 382-7771
Material: Shaft and Blades Stainless steel (SUS304) Mass(g) 21000

Please check the type/dimensions/specifications of the part HP-5002B(HP-5002) in the Vertical Agitator (medium speed/gear reduction type) series.

Tech Support