(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Phase Detector (Part Numbers)

Part Number

Configured Part Number is shown.

KEW8033

Part Number
KEW8033
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,290,769 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Power Supply Other Dimension (Width x Depth x Height)(mm) 59x23x82 Operating Voltage Range AC200 to 480V
Power Supply (details) Not required Using Time AC200-480V 200V within 60 minutes, 480V within 4 minutes Trusco Code 479-6624
Weight(g) 200

Please check the type/dimensions/specifications of the part KEW8033 in the Digital Phase Detector series.

Tech Support