(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bond Aron Alpha® (Part Numbers)

Part Number

Configured Part Number is shown.

30424

Part Number
30424
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

94,462 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Transparency Type Tube type Fixation Time (23 °C)(second) 1
Viscosity type Medium Working Temperature Range(°C) -40 to 80 Capacity(g) 2
Trusco Code 356-5947 Weight(g) 20 Material Main Component: Cyanoacrylate

Tech Support