(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

POS Seal Speed (fast curing type) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SK-293
SK-294
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Color Details Trusco Code

402,616 IDR

1 Piece(s) Quote WhiteWhite356-3936

402,616 IDR

1 Piece(s) 12 Day(s) GrayLight gray356-3944

Loading...

  1. 1

Basic Information

Viscosity(mPa·s) Paste Capacity(ml) 333 Working Temperature Range -30 to 90 °C
Anti-mold Type 1 Material Main Component: Metamorphism silicone resin Curing time 20
Type cartridge type(used with cartridge gun) Drying Time to the Touch 20 minutes(23 °C) Number of construction m when joint width 5 mm x depth 5 mm Approx. 12 m / cart
Features Rubber hardness standard changed from November 1, 2021(Rubber hardness(Hs): 35-45 → 32-42) Technical data available Mass(g) 575

Tech Support