(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Eco Wide Adjustable Angle Wrench (Part Numbers)

Part Number

Configured Part Number is shown.

HY3617

Part Number
HY3617
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

830,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 240 Material Chrome Vanadium Steel (Cr-V) Trusco Code 722-7817
Opening(mm) 8 to 36

Please check the type/dimensions/specifications of the part HY3617 in the Eco Wide Adjustable Angle Wrench series.

Tech Support