(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

End Cutting Nipper (Part Numbers)

Part Number

Configured Part Number is shown.

EN150

Part Number
EN150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

387,231 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 166 Steel Wire Cutting Performance(φ/mm) 1.6 Copper Wire Cutting Performance(φ/mm) 3.2
Material Carbon Steel for Mechanical Structures Trusco code 828-3562

Please check the type/dimensions/specifications of the part EN150 in the End Cutting Nipper series.

Tech Support