(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Precision Circlip Pliers 4931 (Part Numbers)

Part Number

Configured Part Number is shown.

4931A0

 
Part Number
4931A0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,134,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 130 With or without Spring Included
Tip claw diameter(mm) 0.9 Compatible Ring Size(mm) 3 to 10 Material Chrome-vanadium electric steel by hot forging
Claw Shape Straight Claw Trusco Code 479-3048

Please check the type/dimensions/specifications of the part 4931A0 in the Precision Circlip Pliers 4931 series.

Tech Support