(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mechanics' Pliers (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
3811200
3815200
3821200
3825200
3831200
3835200
3841190
3845190
3871200
3891200
3895200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip Shape Tip Shape E x F
(mm)
Trusco Code

1,051,693 IDR

1 Piece(s) 12 Day(s) 200Straight Claw3.0 x 2.5446-7850

1,340,000 IDR

1 Piece(s) 12 Day(s) 200Straight Claw3.0 x 2.5446-7868

1,153,846 IDR

1 Piece(s) 12 Day(s) 20040° bent jaws3.0 x 2.5446-7876

1,489,231 IDR

1 Piece(s) 12 Day(s) 20040° bent jaws3.0 x 2.5446-7884

1,201,538 IDR

1 Piece(s) 12 Day(s) 200Curved tip3.0 x 2.5446-7892

1,485,077 IDR

1 Piece(s) 12 Day(s) 200Curved tip3.0 x 2.5446-7906

946,154 IDR

1 Piece(s) 12 Day(s) 190Straight jaws/flat2.0 x 8.0446-7914

1,288,924 IDR

1 Piece(s) Quote 190Straight jaws/flat2.0 x 8.0446-7922

1,316,923 IDR

1 Piece(s) 12 Day(s) 20070° angled jaws3.0 x 2.0446-7931

1,201,538 IDR

1 Piece(s) 12 Day(s) 20045° angled, beak shaped- x 2.5446-7949

1,494,924 IDR

1 Piece(s) 12 Day(s) 20045° angled, beak shaped- x 2.5446-7957

Loading...

  1. 1

Basic Information

Product Category Pliers Material Oil quenched and tempered chrome-vanadium electric steel

Tech Support