(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Snap Ring Pliers for Holes (Internal) (Part Numbers)

Part Number

Configured Part Number is shown.

SC917

Part Number
SC917
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

714,924 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

With or without Spring Included Compatible Ring Size(mm) For shaft 20 to 52, For hole 20 to 55 Claw Tip Diameter(mm) 2
Claw Shape Straight Claw Material Claw: SKS3, Main body: Marutoloy II (SK7MF2) Trusco Code 760-8764

Please check the type/dimensions/specifications of the part SC917 in the Snap Ring Pliers for Holes (Internal) series.

Tech Support