(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Long Nose Side Cutting Pliers (Telephone Type) (Part Numbers)

Part Number

Configured Part Number is shown.

T316S

Part Number
T316S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

571,693 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Category Pliers Overall Length(mm) 163 Hard Wire Cutting Capacity(mm φ) 1.6
Soft Wire Cutting Capacity(mm φ) 2 Material Marutoloy II (SK7MF2) Trusco Code 760-8845

Please check the type/dimensions/specifications of the part T316S in the Long Nose Side Cutting Pliers (Telephone Type) series.

Tech Support