(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Level Point (Part Numbers)

Part Number

Configured Part Number is shown.

LP360

 
Part Number
LP360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,255,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range 0~360° Minimum Display(°) 1 Accuracy(°) Within ±1°
Product Dimension(mm) 125 x 25.5 x 130 (W x D x H) Material Main body: Aluminum / Leg: Steel / Tip part: Carbide tip Trusco Code 377-5534

Please check the type/dimensions/specifications of the part LP360 in the Level Point series.

Tech Support