(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tweezers with New Ceramic Tip

Tweezers with New Ceramic Tip

Standard Unit Price:
2,876,923 IDR-
Days to Ship :
1 Day(s) or more

Basic Specifications

  • Main Body Material
    Aluminum
  • Tip material
    Ceramic
  • Material Details
    Tip: New Ceramic / Body: A7075
Part Number
Overall Length(mm)

Refine by

  • 140
  • 145
  • Clear
Width(mm)

Refine by

  • 9
  • 10
  • Clear
Tip

Refine by

  • Crane Neck Shape
  • Straight Shape
  • Clear
Tip Width(mm)

Refine by

  • 0.60
  • 0.65
  • Clear
Trusco Code

Refine by

  • 828-3868
  • 828-3867
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
145
10
Crane Neck Shape
0.65
828-3867
1 Day(s)
3,709,231 IDR

Part Number : TCB01
Days to Ship 1 Day(s)
Standard Unit Price 3,709,231 IDR

Specificationtitle

  • Main Body Material
    Aluminum
  • Tip material
    Ceramic
  • Overall Length(mm)
    145
  • Width(mm)
    10
  • Tip
    Crane Neck Shape
  • Tip Width(mm)
    0.65
  • Trusco Code
    828-3867
  • Material Details
    Tip: New Ceramic / Body: A7075
140
9
Straight Shape
0.60
828-3868
12 Day(s)
2,876,923 IDR

Part Number : TCS01
Days to Ship 12 Day(s)
Standard Unit Price 2,876,923 IDR

Specificationtitle

  • Main Body Material
    Aluminum
  • Tip material
    Ceramic
  • Overall Length(mm)
    140
  • Width(mm)
    9
  • Tip
    Straight Shape
  • Tip Width(mm)
    0.60
  • Trusco Code
    828-3868
  • Material Details
    Tip: New Ceramic / Body: A7075

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support