(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Depth Gauge with Hook (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
ERD15B6
ERD15B8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Manufacturer Code

17,052,308 IDR

1 Piece(s) 1 Day(s) 818-5312170913

21,600,000 IDR

1 Piece(s) 1 Day(s) 818-5313170914

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0 to 150 Minimum Display(mm) 0.01 Instrumental Error(mm) ±0.05
Overall Length(mm) 238 Base dimension(mm) 80 Power Supply Button Type Silver Oxide Battery (SR44) x 1 (accessory)

Tech Support