(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Anti-Static Effect Brush (Part Numbers)

Part Number

Configured Part Number is shown.

F60

Part Number
F60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,429,231 IDR

1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Hair material Stainless Steel Hair length (mm) 20 Outer Dimension (W x D x H)(mm) 1000 x 5 x 38
Trusco Code 373-9996 Material Details Frame: Aluminum / Brush: Stainless Steel

Please check the type/dimensions/specifications of the part F60 in the Anti-Static Effect Brush series.

Tech Support