(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Circulrsaw Case (Part Numbers)

Part Number

Configured Part Number is shown.

MC370N

Part Number
MC370N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

971,077 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Color Natural Outer Dimension (W x D x H)(mm) 370 x 307 x 300
Effective Inner Dimension (W x D x H)(mm) 297 x 247 x 259 Padlock (Sold Separately) Cannot be installed Trusco Code 101-7251

Please check the type/dimensions/specifications of the part MC370N in the Circulrsaw Case series.

Tech Support