(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Ratchet Handle (Part Numbers)

Part Number

Configured Part Number is shown.

NBRC390

 
Part Number
NBRC390
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,382,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth(Pieces) 90 Trusco Code 110-7068 Material Special Steel
Input Drive(mm) Convex 9.5 Total Length(mm) 125

Please check the type/dimensions/specifications of the part NBRC390 in the Compact Ratchet Handle series.

Tech Support