(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Breaker Bar (Part Numbers)

Part Number

Configured Part Number is shown.

TAH8158B1

 
Part Number
TAH8158B1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,253,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 256 Material Special tool steel Input Drive(mm) 12.7
Trusco Code 837-0324

Please check the type/dimensions/specifications of the part TAH8158B1 in the Breaker Bar series.

Tech Support