(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

T Handle Torque Control Tool (Part Numbers)

Part Number

Configured Part Number is shown.

2893V514

Part Number
2893V514
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

11,380,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 492-2280 Total Length(mm) 56 Total Width(mm) 120
Tightening Torque(Nm) 5 to 14

Please check the type/dimensions/specifications of the part 2893V514 in the T Handle Torque Control Tool series.

Tech Support