(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESD Screwdrivers for Hexagon Socket Screw (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
8206S1.570ESD
8206S2.590ESD
8206S280ESD
8206S3100ESD
8206S4120ESD
8206S5140ESD
82051.570ESD
82052.590ESD
8205280ESD
82053100ESD
82054120ESD
82055140ESD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Shaft Length
(mm)
Opposite Side Dimension
(mm)

314,770 IDR

1 Piece(s) 12 Day(s) 147828-6938701.50

320,924 IDR

1 Piece(s) 12 Day(s) 167828-6939902.50

314,770 IDR

1 Piece(s) 12 Day(s) 157828-6940802.00

334,154 IDR

1 Piece(s) 12 Day(s) 180828-69411003.00

386,924 IDR

1 Piece(s) 12 Day(s) 210828-69421204.00

443,385 IDR

1 Piece(s) 12 Day(s) 235828-69431405.00

172,000 IDR

1 Piece(s) 12 Day(s) 147828-6931701.50

204,154 IDR

1 Piece(s) 12 Day(s) 170828-6932902.50

185,077 IDR

1 Piece(s) 12 Day(s) 157828-6933802.00

244,154 IDR

1 Piece(s) 12 Day(s) 190828-69341003.00

290,462 IDR

1 Piece(s) 12 Day(s) 220828-69351204.00

332,924 IDR

1 Piece(s) 12 Day(s) 245828-69361405.00

Loading...

  1. 1

Basic Information

Material Shaft: Chrome vanadium steel
Grip: Santoprene

Tech Support