(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex End L-Wrench Long (Part Numbers)

Part Number

Configured Part Number is shown.

HLL0.71MM

 
Part Number
HLL0.71MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

34,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Protenium alloy steel(Due to the ProGuard processing, it has corrosion resistance five times that of regular black dye processing.) Length Excl. Head(mm) 6 Total Length(mm) 68
Opposite side dimensions(mm) 0.71 Trusco Code 810-8009

Please check the type/dimensions/specifications of the part HLL0.71MM in the Hex End L-Wrench Long series.

Tech Support