(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pipe Wrench 8310 (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
8310010
8310015
8310020
8310030
8310040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGrippable Tube (O.D.)
(mm)
Overall Length
(mm)
Grippable Tube (Nominal Dimension)
(A)
Trusco Code

2,010,924 IDR

1 Piece(s) Quote to 42310to 32A116-3368

2,649,847 IDR

1 Piece(s) Quote to 60420to 50A116-3369

4,062,924 IDR

1 Piece(s) 12 Day(s) to 70560to 50A116-3371

8,064,154 IDR

1 Piece(s) Quote to 110650to 90A116-3372

10,622,000 IDR

1 Piece(s) 12 Day(s) to 130750to 100A116-3373

Loading...

  1. 1

Basic Information

Product Type Pipe Wrench (Made of Steel) Material High-frequency quenched chrome vanadium steel

Tech Support