(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water Pump Plier (Part Numbers)

Part Number

Configured Part Number is shown.

TAH8224

 
Part Number
TAH8224
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,710,154 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 45 Adjustment(Steps) 12 Overall Length(mm) 250
Material Steel Trusco Code 837-0328

Please check the type/dimensions/specifications of the part TAH8224 in the Water Pump Plier series.

Tech Support