(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Lap (Part Numbers)

Part Number

Configured Part Number is shown.

ZC75

Part Number
ZC75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,209,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Capacity 177 ml Bottom Dimension(mm) 55 x 55 Height(mm) 110
Material (Pump/Lid) Stainless steel (SUS304) Main Body Materials Polyethylene Trusco Code 326-7903
Applicable Solvents Alcohol, flux, thinner, remover, cleaning agents, toilet lotion, other solvents

Please check the type/dimensions/specifications of the part ZC75 in the Hand Lap series.

Tech Support