(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnets Clip Petit (Part Numbers)

Part Number

Configured Part Number is shown.

MPCW

Part Number
MPCW
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

71,385 IDR

1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Color White Width(mm) 17 Length(mm) 22
Trusco Code 829-3931

Please check the type/dimensions/specifications of the part MPCW in the Magnets Clip Petit series.

Tech Support