(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SAKISUBO Slim Torsion bit (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
SDT5P2065
SDT5P2082
SDT5P2110
SDT141065
SDT141110
SDT142065
SDT142082
SDT142110
SDT142150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Tip size / Phillips (+) Trusco Code Order quantity

238,462 IDR

1 Piece(s) 12 Day(s) 65No.2829-07605 Pieces Set

261,538 IDR

1 Piece(s) 12 Day(s) 82No.2829-07615 Pieces Set

280,000 IDR

1 Piece(s) 12 Day(s) 110No.2829-07625 Pieces Set

100,000 IDR

1 Piece(s) 12 Day(s) 65No.1829-07542 Pieces Set

116,923 IDR

1 Piece(s) 12 Day(s) 110No.1829-07552 Pieces Set

100,000 IDR

1 Piece(s) 12 Day(s) 65No.2829-07562 Pieces Set

109,231 IDR

1 Piece(s) 12 Day(s) 82No.2829-07572 Pieces Set

116,923 IDR

1 Piece(s) 12 Day(s) 110No.2829-07582 Pieces Set

167,692 IDR

1 Piece(s) 12 Day(s) 150No.2829-07592 Pieces Set

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35

Tech Support