(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bits (Part Numbers)

Part Number

Configured Part Number is shown.

AKLP2053

Part Number
AKLP2053
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

69,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

shank diameter(mm) 6.35 Overall Length(mm) 53 Tip size / Phillips (+) No.2
Screw size M2.5 to 3 Trusco Code 858-6304 Features For iron

Please check the type/dimensions/specifications of the part AKLP2053 in the Bits series.

Tech Support