(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Knife for Electric Work (Part Numbers)

Part Number

Configured Part Number is shown.

Z683

Part Number
Z683
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

467,538 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 205 (122 when retracted) Trusco Code 114-8939 Blade Length(mm) 70
Material Blade Part: special tool steel

Please check the type/dimensions/specifications of the part Z683 in the Knife for Electric Work series.

Tech Support