(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electronics Slotted/Pozidriv Screwdriver

Electronics Slotted/Pozidriv Screwdriver

Standard Unit Price:
318,924 IDR-
Days to Ship :
12 Day(s)

Part Number
Shaft length(mm)

Refine by

  • 80
  • 100
  • Clear
Overall Length(mm)

Refine by

  • 175
  • 205
  • Clear
Blade Edge

Refine by

  • 1
  • 2
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
175
1
12 Day(s)
318,924 IDR

Part Number : 5180180
Days to Ship 12 Day(s)
Standard Unit Price 318,924 IDR

Specificationtitle

  • Shaft length(mm)
    80
  • Overall Length(mm)
    175
  • Blade Edge
    1
100
205
2
12 Day(s)
412,924 IDR

Part Number : 51802100
Days to Ship 12 Day(s)
Standard Unit Price 412,924 IDR

Specificationtitle

  • Shaft length(mm)
    100
  • Overall Length(mm)
    205
  • Blade Edge
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support