(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated High Leverage Combination Plier

Insulated High Leverage Combination Plier

Standard Unit Price:
1,454,000 IDR-
Days to Ship :
12 Day(s) or more

Part Number
Overall Length(mm)

Refine by

  • 180
  • 200
  • 225
  • Clear
Hard Wire

Refine by

  • 2.5
  • 2.8
  • 3
  • Clear
Piano Wire

Refine by

  • 2
  • 2.2
  • 2.5
  • Clear
Cutting Performance: Copper, Aluminum(mm)

Refine by

  • 11.5
  • 13
  • 14
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
180
2.5
2
11.5
Quote
1,454,000 IDR

Part Number : 0206180
Days to Ship Quote
Standard Unit Price 1,454,000 IDR

Specificationtitle

  • Overall Length(mm)
    180
  • Hard Wire
    2.5
  • Piano Wire
    2
  • Cutting Performance: Copper, Aluminum(mm)
    11.5
200
2.8
2.2
13
12 Day(s)
1,546,924 IDR

Part Number : 0206200
Days to Ship 12 Day(s)
Standard Unit Price 1,546,924 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Hard Wire
    2.8
  • Piano Wire
    2.2
  • Cutting Performance: Copper, Aluminum(mm)
    13
225
3
2.5
14
12 Day(s)
1,701,231 IDR

Part Number : 0206225
Days to Ship 12 Day(s)
Standard Unit Price 1,701,231 IDR

Specificationtitle

  • Overall Length(mm)
    225
  • Hard Wire
    3
  • Piano Wire
    2.5
  • Cutting Performance: Copper, Aluminum(mm)
    14
200
2.8
2.2
13
12 Day(s)
1,866,462 IDR

Part Number : 0207200
Days to Ship 12 Day(s)
Standard Unit Price 1,866,462 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Hard Wire
    2.8
  • Piano Wire
    2.2
  • Cutting Performance: Copper, Aluminum(mm)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support