(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cordless Hedge Trimmer (Part Numbers)

Part Number

Configured Part Number is shown.

AHS5020LI

Part Number
AHS5020LI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

8,952,308 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Hedge trimmer Cutting Width(mm) 500 Stroke times(rpm) 1300
Height(mm) 192 Length(mm) 956 Width(mm) 234

Please check the type/dimensions/specifications of the part AHS5020LI in the Cordless Hedge Trimmer series.

Tech Support