(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SDS Plus Hammer Drill Bit 4Frutes (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
S40341105
S40351105
S40431105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipBlade diameter
(mm)
Trusco Code

1,018,462 IDR

1 Piece(s) 12 Day(s) 3.4378-5688

1,018,462 IDR

1 Piece(s) 12 Day(s) 3.5378-5696

1,018,462 IDR

1 Piece(s) 12 Day(s) 4.3378-5700

Loading...

  1. 1

Basic Information

Effective Length(mm) 50 Overall Length(mm) 110 Shank SDSplus
Compatible Model Light Hammer Drill

Tech Support