(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps for large forged parts in the heavy metalworking industry (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
HVSPP4M12X1.75
HVSPP4M14X2
HVSPP4M16X2
HVSPP5M18X2.5
HVSPP5M20X2.5
HVSPP5M22X2.5
HVSPP5M24X3
HVSPP5M27X3
HVSPP6M30X3
HVSPP6M33X3
HVSPP6M36X3
HVSPP6M39X3
HVSPP6M42X3
HVSPP6M48X3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

582,924 IDR

1 Piece(s) 12 Day(s) P4M121.75261108.56.510.4

797,231 IDR

1 Piece(s) 12 Day(s) P4M142.002611010.58.012.1

1,063,847 IDR

1 Piece(s) 12 Day(s) P4M162.002611012.510.014.1

1,422,308 IDR

1 Piece(s) 12 Day(s) P5M182.5033125141115.6

1,938,000 IDR

1 Piece(s) 12 Day(s) P5M202.503314015.012.017.6

2,448,000 IDR

1 Piece(s) 12 Day(s) P5M222.503314017.013.019.6

3,060,000 IDR

1 Piece(s) 12 Day(s) P5M243.003716019.015.021.1

4,327,847 IDR

1 Piece(s) 12 Day(s) P5M273.003716020.015.024.1

5,493,539 IDR

1 Piece(s) 12 Day(s) P6M303.0044180231727.1

6,411,539 IDR

1 Piece(s) 12 Day(s) P6M333.004618025.019.030.1

7,387,847 IDR

1 Piece(s) 35 Day(s) P6M363.005220028.02133.1

8,480,616 IDR

1 Piece(s) 12 Day(s) P6M393.005220030.023.036.1

10,316,616 IDR

1 Piece(s) 12 Day(s) P6M423.005920032.026.039.1

15,008,616 IDR

1 Piece(s) 12 Day(s) P6M483.006525038.029.045.1

Loading...

  1. 1

Tech Support