(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Tap +SP P2 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
SPPM8X1.25
SPPM10X1.5
SPPM10X1.25
SPPM12X1.25
SPPM12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

301,539 IDR

1 Piece(s) 12 Day(s) M8.01.2519706.25.06.85

382,924 IDR

1 Piece(s) 12 Day(s) M10.01.5023757.05.58.60

382,924 IDR

1 Piece(s) 12 Day(s) M10.01.2523757.05.58.85

543,077 IDR

1 Piece(s) 12 Day(s) M12.01.2526828.56.510.85

543,077 IDR

1 Piece(s) 20 Day(s) M12.01.7526828.56.510.4

Loading...

  1. 1

Basic Information

Precision P2

Tech Support