(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coating Spiral Fluted Tap (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
AUSPP3M14X1.5
AUSPP3M14X2
AUSPP3M16X1.5
AUSPP3M16X2
AUSPP4M18X1.5
AUSPP4M18X2.5
AUSPP4M20X1.5
AUSPP4M20X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

1,114,770 IDR

1 Piece(s) 12 Day(s) P3M141.50268810.58.012.60

1,114,770 IDR

1 Piece(s) 12 Day(s) P3M142.00268810.58.012.1

1,500,924 IDR

1 Piece(s) 12 Day(s) P3M161.50269512.510.014.60

1,500,924 IDR

1 Piece(s) 12 Day(s) P3M162.00269512.510.014.1

1,967,231 IDR

1 Piece(s) Quote P4M181.5033100141116.60

1,967,231 IDR

1 Piece(s) 12 Day(s) P4M182.5033100141115.6

2,477,231 IDR

1 Piece(s) 12 Day(s) P4M201.503310515.012.018.60

2,477,231 IDR

1 Piece(s) 12 Day(s) P4M202.503310515.012.017.6

Loading...

  1. 1

Tech Support