(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bag for Long Object (Part Numbers)

Part Number

Configured Part Number is shown.

TLB1200

Part Number
TLB1200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,267,692 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Diameter(mm) 300 Overall Length(mm) 1200 Color OD

Please check the type/dimensions/specifications of the part TLB1200 in the Bag for Long Object series.

Tech Support