(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Resinoid Ultra-thin type Cutting and Grinding Stone (Part Numbers)

Part Number

Configured Part Number is shown.

RCDD1

Part Number
RCDD1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,927,692 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Hardness P Degree of Coupling 150 x 0.5 x 25.4 Outer Diameter x Blade Thickness x Hole Diameter(mm) 6300
Max Working Rotation Speed(rpm) 6300 Abrasive DIA Grain Size(#) 140

Please check the type/dimensions/specifications of the part RCDD1 in the Resinoid Ultra-thin type Cutting and Grinding Stone series.

Tech Support