(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Skill Net Flat Type SN (Part Numbers)

Part Number

Configured Part Number is shown.

SN1121P80

Part Number
SN1121P80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

80,616 IDR

20 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 112 x 1.85 (1P) x 15.0 Max Working Rotation Speed(rpm) 13640 Abrasive(#) C
Grain Size 80

Please check the type/dimensions/specifications of the part SN1121P80 in the Skill Net Flat Type SN series.

Tech Support