(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

HIDA NO TAKUMI HAYATE (Part Numbers)

Part Number

Configured Part Number is shown.

HTH10510AZ60

Part Number
HTH10510AZ60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

59,077 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 105 x 1.0 x 15.0 Max Working Rotation Speed(rpm) 14550 Abrasive(#) AZ
Grain Size 60 Hardness P

Please check the type/dimensions/specifications of the part HTH10510AZ60 in the HIDA NO TAKUMI HAYATE series.

Tech Support