(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sand Wheel C60(for cutting non-metal materials Straight type) (Part Numbers)

Part Number

Configured Part Number is shown.

SDW107216C60ST

Part Number
SDW107216C60ST
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

53,539 IDR

30 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Max Working Rotation Speed(rpm) 18300 Abrasive NX Grain Size(#) 60
Hardness S Outer Diameter x Blade Thickness x Hole Diameter(mm) 75 x 1 x 9.53

Please check the type/dimensions/specifications of the part SDW107216C60ST in the Sand Wheel C60(for cutting non-metal materials Straight type) series.

Tech Support