(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cut-Off-Wheel Super Tsurugi (Part Numbers)

Part Number

Configured Part Number is shown.

FMSPT105

Part Number
FMSPT105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

29,847 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter x Blade Thickness x Hole Diameter(mm) 105 x 2.0 x 15.0 Max Working Rotation Speed(rpm) 14400 Abrasive A
Grain Size(#) 36 Hardness S

Please check the type/dimensions/specifications of the part FMSPT105 in the Cut-Off-Wheel Super Tsurugi series.

Tech Support