(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Antimicrobial Nylon Hand Pad (Part Numbers)

Antimicrobial Nylon Hand Pad

[Features]
· Suited for high-precision processing work because of using polyester film with even base material thickness.
· Optimal for polishing difficult-to-cut material using diamonds.
[Applications]
· End polishing of molds, ceramics, optical fiber related parts (ferrule polishing), polishing of ultra-hard thermally sprayed materials.

Part Number

Configured Part Number is shown.

UFSC

Part Number
UFSC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

84,154 IDR

20 Piece(s) Quote

Loading...

  1. 1

Basic Information

Particle Size(#) 5000 Width(mm) 230 Length(mm) 150
Color Blue

Please check the type/dimensions/specifications of the part UFSC in the Antimicrobial Nylon Hand Pad series.

Tech Support