(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SG Sisal Disc (Part Numbers)

Part Number

Configured Part Number is shown.

SGSD100

Part Number
SGSD100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

394,000 IDR

5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 15
Maximum Number of Rotation(min-1) 8000

Please check the type/dimensions/specifications of the part SGSD100 in the SG Sisal Disc series.

Tech Support