(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Nylon Disc for Rust (Part Numbers)

Part Number

Configured Part Number is shown.

SH01

Part Number
SH01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

159,077 IDR

10 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 20
Particle Size(#) Equivalent to #120 Maximum Number of Rotation(min-1) 13000

Please check the type/dimensions/specifications of the part SH01 in the Nylon Disc for Rust series.

Tech Support