(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Pointed Tap 1015 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
1015M2.0X0.4
1015M2.5X0.45
1015M3.0X0.5
1015M4.0X0.7
1015M5.0X0.8
1015M6.0X1.0
1015M8.0X1.25
1015M10.0X1.5
1015M12.0X1.75
1015M14.0X2.0
1015M16.0X2.0
1015M18.0X2.5
1015M20.0X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

543,539 IDR

1 Piece(s) Quote OH2M20.408403.02.51.60

473,385 IDR

1 Piece(s) 12 Day(s) OH2M2.50.459443.02.52.05

381,693 IDR

1 Piece(s) 12 Day(s) OH2M30.5010464.03.22.50

377,693 IDR

1 Piece(s) 12 Day(s) OH2M40.7012525.04.03.30

379,539 IDR

1 Piece(s) 12 Day(s) OH2M50.8014605.54.54.20

385,539 IDR

1 Piece(s) 12 Day(s) OH2M61.00166264.55.00

501,539 IDR

1 Piece(s) 12 Day(s) OH2M81.2518706.25.06.80

603,231 IDR

1 Piece(s) 12 Day(s) OH2M101.5020757.05.58.50

789,077 IDR

1 Piece(s) 12 Day(s) OH3M121.7524828.56.510.20

1,124,770 IDR

1 Piece(s) 12 Day(s) OH3M142.00268810.58.012.00

1,286,616 IDR

1 Piece(s) 12 Day(s) OH3M162.00269512.510.014.00

1,640,000 IDR

1 Piece(s) 12 Day(s) OH4M182.50301001411.015.50

1,762,000 IDR

1 Piece(s) 12 Day(s) OH4M202.503210515.012.017.50

Loading...

  1. 1

Basic Information

Precision Table Standard Material High Speed Steel (HSS-E)

Tech Support